IESNA:LM-63-2002
[TEST]P1201222
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-827-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2993
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
414.4 464.3 519 573.2 618.1 647.8 662.7 669.1 675.1 683.3
694.6 708.3 726 743.9 763.3 789.7 827.6 882.9 964.5 1077.7
1228 1426.4 1696.9 2032.6 2249.1 2196.7 2036.1 1815.1 1576.5 1350.1
1118.6 863.1 590.7 347.2 140.8 35.5 0
414.4 467.8 527.2 589.1 638.1 670.3 686.2 690.9 693.4 694.6
697.7 701.9 707.2 709.5 716.7 732.8 761 806 878.8 985.8
1129.9 1330.9 1633.4 2077.9 2669.1 2857.1 2705.4 2525.4 2326.2 2118.8
1812.8 1416.5 987.2 601 237.3 75.9 0
414.4 475.7 545.8 617.3 676.5 712.4 722.7 716.3 701 679
654.6 631.3 608.2 586.8 576.3 588.9 643.7 741 858.8 969.1
1073.6 1195.5 1362.1 1602.3 2062.3 2613.2 2500.8 2233.8 2058.6 1938.6
1767.6 1520.4 1187.8 826.8 323.3 53.2 0
414.4 479.8 565 642.9 705.2 735.5 734.8 708.7 667.2 623.5
582.1 547.4 520.6 505 520.4 597.3 728.3 888.3 1057.1 1235.1
1429.7 1615.1 1792 1997.1 2300.4 2687.6 2762.9 2563.3 2339.4 2109.9
1837.3 1471.3 1037.9 502.5 196.7 22.1 0
414.4 486.2 569.1 651.1 714.6 745.2 732.2 686 627.6 580.8
539.2 506 482.3 476.9 521.7 640.2 816.3 1037.5 1310.3 1641.9
2005.4 2379.2 2752.8 3088.7 3470.3 3821.3 3910.1 3749.5 3443.3 3034.9
2497.7 1758.2 1141 630.9 304.3 35.3 0
414.4 486.6 570.1 651.1 712.6 739.8 726.6 681.7 623.7 571.8
530.1 497.5 476.1 479.2 541.4 681.2 882.9 1147.2 1483.1 1865.4
2255.1 2636.5 3020.2 3415.7 3862.9 4188.1 4206.4 3949.9 3502.9 2911.6
2293.4 1703.5 1113.2 647.6 256.7 32.4 0
414.4 486.6 568 646.2 702.5 728.3 725.2 696.1 651.3 602.3
558.6 526 503.5 501.7 550.7 673.6 853.8 1069.3 1321 1600.2
1879.2 2159.4 2428.7 2699.2 3069.9 3433.2 3530.3 3349.5 3042.1 2641.9
2195.1 1701.5 1281.4 763.1 289.7 25.6 0
414.4 481 556.9 628 679.6 706 714.4 709.7 690.1 660.6
627.8 596.3 569.1 554.4 568 634.6 755.7 911.8 1078.1 1232.4
1381.2 1512 1635.3 1807.6 2135.5 2464.8 2422.3 2142.7 1884.5 1656.3
1371.3 1030.5 691.3 336.3 94.4 11.5 0
414.4 480.8 548.7 611.1 656.3 681.4 695.9 705.2 709.9 711.3
708.9 701.9 693.2 683.7 682.3 699 750.1 839.6 965 1107.6
1271.1 1474 1742.1 2090.1 2455.9 2524.8 2141.7 1655.1 1217.3 886.4
695.7 508.2 368.7 216.9 60.4 2.5 0
414.4 469.5 526.6 579.2 617.5 640.6 657.7 672.6 686.4 703.9
722.9 741.9 766 789.1 820.4 867.2 934.6 1030.9 1176.7 1375.5
1618.4 1900.2 2235.1 2609.5 2743.7 2546 2078.6 1559.8 1053.4 759.8
549.7 366.8 220.8 50.9 1.2 0 0
414.4 468.2 521.9 567.2 601.9 622.9 638.4 654.4 669.7 687.2
708.7 731.8 760.4 791.8 830.9 886.8 963.9 1068.3 1206 1382.3
1610.5 1884.1 2137.7 2285 2256.9 2040.8 1640.4 1190.1 763.7 542.9
374.6 234.8 130.7 28.5 0 0 0
414.4 460.2 508.9 548.5 577.9 597.3 610.7 625.4 640.8 656.7
676.7 700.6 728.5 759.4 796.5 845.2 910.5 996.9 1107.4 1261
1461.2 1653.4 1747.6 1715.3 1601.7 1411.1 1110.9 751.8 406 239.8
132.2 59.2 22.9 2.9 0 0 0
414.4 455.5 493.2 520.8 541.7 554.2 563.1 574.6 584.7 594.4
608 626.2 647.6 668.3 690.3 717.3 749.1 787.2 834 880.8
895.1 848 729.1 589.5 434 301.2 212.8 153.6 107.8 77.5
52.4 31.3 17.5 7.8 1.4 0 0
414.4 443.7 471.8 492.4 504.3 510.5 514.8 516.7 515.5 510.7
503.7 500 495.9 486 464.3 433.4 401.2 370.5 344.1 326.2
317.1 308.9 297.5 278.4 263.7 252.4 217.3 176.1 116.3 81.4
58.1 40.4 26.8 11.5 1.6 0 0
414.4 432 452.2 467.4 475.7 477.7 473 460.2 439.6 412.8
383.9 360.6 345.4 336.1 328.7 317.7 302.1 287 275.3 269.1
269.1 270.7 271.1 269.5 257.3 230.5 202.1 183.1 154.2 123.9
89.9 59 32.2 12.6 0.8 0 0
414.4 422.5 432.2 443.3 451.3 450.5 439.6 418.4 392.6 368.5
348.5 334.2 326 319.8 312.6 301.4 285.8 266.8 248.2 233.6
225.8 226.8 233.2 237.5 235.9 228.7 213 187.6 159.4 132.8
107.8 84.7 61.6 35.9 15.5 0 0
414.4 409.7 412.8 420.6 429.3 433.4 427 413 397.3 383.3
369.1 353 336.3 320 304.1 287.4 269.1 249.7 231.3 216.3
202.9 191.5 181.9 175.7 173.8 173.2 169.9 162.5 149.7 131.8
101.6 69.7 38.6 20.4 7.4 0 0
414.4 401.2 393.6 395.3 407.8 423.9 436.5 437.5 428.7 414.6
398.4 379 356.5 332.8 310.3 288.9 268.5 248.7 230.9 217.1
207 200.4 195.1 188.5 178.4 162.5 146 134 123.3 111.3
95.7 74 47.6 27.6 9.1 0 0
414.4 391.1 373.4 370.7 383.1 414.2 447.6 463.3 458.6 440.8
419.6 397.9 375.1 349.7 324.3 299.6 276.3 254.8 236.1 221.7
210.7 203.1 200 197.9 193.4 183.5 171.5 157.9 144.1 128
108.5 84.5 62.3 39.2 12.8 0 0
414.4 381.4 354.8 341.7 348 379.4 425.4 462.3 471.1 455.7
429.9 405.2 382.3 358.4 334.6 310.9 287.4 264.5 244.5 229.3
216.5 208 201.9 199.2 195.3 188 177.7 166.2 153.6 139.6
120.2 95.5 70.1 38.6 12 0.4 0
414.4 372.8 343.5 326.2 328.7 356.7 399.2 436.3 457.1 451.3
429.7 405.2 382.3 359.6 337.3 315.1 292 269.3 249.5 232.8
218.6 208.9 201.7 197.3 192.8 184.5 172.4 159.2 146 130.5
111.3 86.2 62.7 33.4 9.1 0 0
414.4 371.1 336.3 312.2 307.6 326.2 359.4 397.3 422.5 425
411.5 390.7 370.1 350.9 332 311.5 290.1 268.5 248.5 231.3
216.7 206.2 197.1 188.9 179 164.3 143.9 120.2 97.9 79.6
61.4 41 24.9 12.6 1 0 0
414.4 361 318.1 284.3 267.6 268.5 279 293.2 304.5 310.5
310.5 303.1 293.6 283.5 272.4 260.6 249.1 236.5 221.4 206
191.1 174.2 156.7 141.4 126 105.2 84.5 69.5 57.5 45.8
33.6 20.8 9.7 2.7 0 0 0
414.4 353.6 304.3 263.3 237.9 227 223.5 223.1 221.9 220
216.1 208.7 199.8 189.3 176.9 166.8 156.9 149.3 144.3 142.3
139.6 133.8 124.5 112.8 98.8 84.1 70.5 58.6 47.2 36.9
26.4 14.8 6.4 1 0 0 0
414.4 349.9 295.1 250.3 220.8 206.2 198.6 192 184.5 176.3
168.9 162.9 156.1 150.5 143.9 137.3 130.3 121.2 111.1 102.7
94 86.2 79.4 74 68 60.6 52.4 44.1 35.3 27
18.4 11.5 5.6 0.2 0 0 0
414.4 346.8 289.5 243.5 212.6 196.1 186 176.3 167 157.7
148.9 141.2 134 126.8 120.2 113.8 107 100 93.4 86.4
79.8 74 68.9 63.3 56.7 50.9 44.3 36.9 28.5 21
15.3 9.1 3.1 0 0 0 0
414.4 349.7 291.3 244.5 211.1 191.8 178.8 168.9 160.4 152.2
143.9 136.1 128 120.8 114.2 107.6 100.8 93.4 86 78.4
71.8 66.2 61.4 57.3 53.2 48.7 42.5 35.7 29.7 24.5
19 13 4.7 0 0 0 0
414.4 351.3 293.4 246 210.3 186.8 173 164.1 156.3 148
140.2 132.4 125.4 118.8 112.6 106 99.4 92 84.5 77.1
70.5 65.8 61.9 58.6 54.6 49.3 42.1 36.1 31.5 26.8
21 14 5.6 1.6 0 0 0
414.4 351.3 295.7 247.8 209.7 182.9 168.2 159.8 152 144.1
135.5 128 121.6 114.6 107.8 101 94 87 80 73.4
68 64.5 61.2 57.7 52.4 44.9 35.9 31.5 27 22.1
16.1 8.5 3.5 0.8 0 0 0
414.4 358.4 304.5 256.5 214.8 183.7 167.2 158.4 150.5 143.9
136.3 129.1 122.1 115.3 108.2 101.4 94.4 87.6 81.2 75.5
70.7 67 63.3 58.8 52.2 41.6 31.3 27 22.7 17.9
12.8 7.4 3.9 1.6 0.4 0 0
414.4 362.5 310.5 262.5 219.4 186.6 168.2 158.6 150.9 143.9
136.7 129.7 122.9 116.1 109.5 102.9 96.1 89.5 83.3 77.7
73 69.1 64.9 59.8 52.6 41.6 30.9 26.6 22.1 17.5
12.2 7.2 4.1 2.1 1 0 0
414.4 364.1 314.4 267.6 223.5 191.8 169.1 159.6 151.1 145.2
138.4 131.5 124.9 118.4 112 105.8 99.2 92.6 86.4 80.2
75.3 71.1 66.8 62.1 53.2 42.3 32.8 28.7 23.9 19.2
13.6 8.2 4.9 3.1 1.9 0.8 0
414.4 375.7 332.4 287.6 243.3 204.3 176.9 161.7 153.4 146.8
140.8 134.6 128.5 122.3 115.9 109.5 103.1 96.5 90.5 84.7
79.6 74.8 70.1 64.7 58.1 49.7 39.2 33.4 28.5 23.5
17.9 11.3 7 4.5 3.3 1.6 0
414.4 384.3 348.7 308.9 266.4 226 192.2 166.8 154.2 146.8
140.8 134.8 128.9 122.7 116.5 109.9 102.9 96.5 90.3 84.5
79.8 74.8 69.7 63.9 57.5 50.5 42.5 35.7 30.7 25.8
20.6 14.8 7.6 4.5 2.9 1.4 0
414.4 392.6 367.6 336.1 300.8 262.1 224.1 187.6 160 148.2
141.2 134.8 128.9 122.7 116.1 109.7 102.9 96.1 89.5 82.5
75.9 69.7 63.9 58.6 54 48.7 42.1 35.1 28.5 23.3
18.8 14 7.8 3.5 1.9 0.6 0
414.4 405.8 393.8 375.5 345.8 311.8 277.7 243.1 198.1 162.1
144.9 136.9 130.3 123.9 117.7 111.3 104.7 98.1 91.3 84.1
77.3 70.5 64.3 58.6 53 47.2 41 35.1 28.5 21.6
16.7 11.8 7.4 3.9 1.9 0.8 0
414.4 419.4 421.9 419.4 405.2 382.9 356.5 327.2 289.7 241.2
191.1 154 136.3 128.2 122.3 116.5 110.3 104.9 99.8 93.6
87.4 79.8 72.2 65.2 59.6 54.2 59.6 62.5 47.2 37.7
24.9 18.4 10.5 5.2 2.5 1.2 0
414.4 432.8 450.7 465.4 471.1 466.6 452 432.8 414.8 393.4
360.6 316.1 263.9 210.7 167.6 144.7 138.1 133.2 124.5 116.7
110.7 105.4 97.7 92.2 97.1 100.8 84.9 64.5 39.2 29.3
21.9 15.9 10.7 6.2 3.1 1 0
414.4 446.4 480 511.3 534.6 548 548.9 541.2 534 531.8
530.3 524.1 512 496.7 477.3 454.8 426.6 399.6 390.1 425.6
502.5 575.7 586.6 508.5 358.8 212.6 125.6 79 54.6 40
30.3 21.9 14.8 8.5 3.3 0.8 0
414.4 459.6 506.8 553.6 592.8 617.9 629.9 634 638.1 645.4
656.5 670.9 688.3 704.1 720 732 750.9 785 848.5 952.4
1087.2 1233.4 1376.1 1485.8 1498.6 1395.7 1198.1 936.1 653.6 408.5
237.3 141.2 80.4 30.3 9.3 0.4 0
414.4 464.3 519 573.2 618.1 647.8 662.7 669.1 675.1 683.3
694.6 708.3 726 743.9 763.3 789.7 827.6 882.9 964.5 1077.7
1228 1426.4 1696.9 2032.6 2249.1 2196.7 2036.1 1815.1 1576.5 1350.1
1118.6 863.1 590.7 347.2 140.8 35.5 0
